??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNS 819-D10-D12-62-10
HELP_VARIABLE
Company
Balluff
Description
BNS 819 Multiple Position Switches Series 62
Bill of material
BALLUFF BNS 819-D10-D12-62-10
TC
Product identifier
BNS 819-D10-D12-62-10
SA
number of plungers
SF
Plunger type
L1
Switch position spacing
L2
160 mm
L3
80 mm
L4
20 mm
FA
Function indicator
SV
Connector
W
Weight
Kg
TRAFFIC
Customs number
DESCRIPT
Description
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.